Solvents and Reagents

Solvents and Reagents

From acetone to water, Burdick & Jackson offers a full range of high-purity solvents in different grades and commercial blends
Performance Fluids

Performance Fluids

Honeywell Solstice Performance Fluid is a new fluorinated solvent that offers exceptional cleaning power while satisfying your long-term environmental and safety requirements. It is non-flammable, has a global warming potential (GWP) of 1, and an occupational exposure limit (OEL) of 800 ppm. It is also VOC-exempt (per U.S. EPA), and is listed under SNAP.
Aerosol Products

Solstice® Propellant

Honeywell's Solstice Propellant is the only non-flammable, ultra-low-global-warming-potential (GWP) propellant available today. It is non-ozone-depleting and has a global warming potential of less than 1.