Spotlight on 2014 Paris Motor Show


mustang SS[1]

Honeywell turbos had a very strong showing at the 2014 Paris Motor Show on October 4, reflecting a global trend of accelerating turbo adoption and Honeywell’s leadership in turbocharging. Check out the below video to learn more about key vehicles boosted by Honeywell at the Paris Motor Show.

Here is a selection of vehicles turbocharged by Honeywell:

  • Alfa Romeo Giulietta Sprint 2.0L Diesel
  • Audi A6 V6 3.0L Diesel
  • Audi SQ5 V6 3.0L Diesel
  • BMW 420d 2.0L Diesel
  • BMW 520d 2.0L Diesel with Ball Bearing VNT Turbo
  • BMW X6 50i XDrive 4.4L Gasoline
  • Citroen C4 Cactus 1.2L Gasoline
  • Fiat 500X 1.4L Gasoline
  • Fiat 500X 2.0L Diesel
  • Ford Mustang 2.3L EcoBoost Gasoline
  • Honda Civic 1.6L Diesel
  • Jeep Cherokee 2.0L Diesel         
  • Jeep Renegade 2.0L Diesel
  • Kia Optima T-Hybrid 1.7L
  • Mercedes Benz S500 Coupe 4.7L V8 Gasoline
  • Opel Adam S 1.4L Gasoline
  • Opel Zafira 2.0L Diesel
  • Peugeot 308 1.2L Gasoline
  • Peugeot 308 1.6L Diesel
  • Peugeot 508L 1.6L Diesel
  • Renault Twingo 0.9L Gasoline
  • Renault Espace 1.6L Diesel with TwoStage Turbo System
  • Rolls Royce Phantom V12 6.6L Gasoline

Click here to learn more about the global trend of turbo going mainstream.