Media Contact


Tammy Swanson

Home and Building Technologies

+1 (763) 954-4917

+1 (612) 300-7507 - Mobile

Email

Honeywell Expands Lyric™ Family of Smart Thermostats in Time for Home Heating Season


Honeywell Expands Lyric™ Family of Smart Thermostats in Time for Home Heating Season

Soon leaves will turn color, pumpkins will be ready for carving and the smell of Autumn will be in the air. That means that cooler temperatures are also on the way, and Honeywell’s new The Lyric™ T Series is here to make sure that homes everywhere are ready for the upcoming heating season.


The Lyric T Series of connected and non-connected thermostats are the latest additions to the Lyric family of smart home products. The series, including the DIY-ready 
Lyric T5 and the contractor-installed Lyric T6 and T6 Pro options, are designed with today’s busy homeowner in mind, including a variety of product models and priced to fit a variety of homeowner budgets.


Like the Lyric Round™ Wi-Fi Thermostat, the Lyric T Series is Apple® HomeKit™ compatible, which allows homeowners to set up special actions and even access other HomeKit-enabled devices around the home safely and securely. With Siri, users can change the temperature of their home without lifting a finger. And the Lyric T5 can use voice control with Amazon Alexa-enabled devices, such as the Echo, and will soon be available on Amazon’s latest service Tap.



To make life easier, the Lyric T Series uses the Lyric app and an iOS or Android smartphone’s location to make a home comfortable upon arrival, no matter the season. While homeowners are away, the Lyric T Series will automatically go into energy saving mode – saving money, energy and time. With push notifications, homeowners will have more peace of mind by being reminded of the need for filter changes and warned of potentially freezing pipes or dangerous and costly leaks.


Take a 3D tour of our new Lyric T6R (EU Version) Smart Programmable Thermostat: