Honeywell Aerospace

AZ - 950 Advanced Micro Air Data Computer (AMADC)


AZ-950 Advanced Micro Air Data Computer (AMADC)The Advanced Micro Air Data Computer (AMADC) was designed to provide an optimal air data solution for modern digital aircraft. The MADC is an integral component of the Primus 1000 avionics system. The MADC meets all the stringent requirements of flight in Reduced Vertical Separation Minimum (RVSM) airspace. The AZ - 950 provides operators with a straight-forward and effective solution for RVSM compliance by combining Honeywell’s leading-edge sensor technology and experience in air data applications.

Key benefits of the AZ - 950 include:
  Form factor and pin compatible replacement for the AZ - 850 MADC
  On-aircraft software loading
  Modularized software
  Separates aircraft specific parameters from air data operating software
  Software updates/changes require less effort
  Meets DO - 178B Level A and DO - 160D HIRF/Lightning providing a more robust design
  ARINC 429 input outputs
  Surface mount technology
  Extensive built-in-test
  Dual baro input

Aircraft Supported:
  Citation Ultra
  Citation Bravo
  Citation Excel
  Learjet 45 ERJ 145/135
  SJ30
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
In Your Opinion