Honeywell Aerospace

AM - 250 Baro Altimeter


AM-250 Baro AltimeterThe AM - 250 is an electronic altimeter designed for use in new or retrofit applications as one of the component needed to meet the FAA‘s Reduced Vertical Separation Minimum (RVSM) flight requirements.

The altimeter is equipped with enhanced features and capabilities not normally found in a standard altimeter.

Key benefits of the AZ - 250 include:
  Standard dial face with analog pointer and high contrast LCD digital altitude display.
  Microprocessor controlled operation
  Baro set knob and standard set push button
  LCD digital baro set display
  Choice of English or Metric display
  Transponder encoder output
  Static Source Error Correction (SSEC) capability
  Integral dimmable dial lighting with back-lighted digital display
  ARINC 429 data output
  Comprehensive Built-In-Test features
  Configuration pins to activate required functionality
  Automatic altitude capture alert (Alerter versions only)

Aircraft Supported:
  CitationJet I/II
  Platus PC - 12
  Falcon 10
  Citation Model 500/501/550/551/560
  Citation I/ II/ SII/ V
  Learjet 35/35A/36/36A
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
In Your Opinion