Honeywell Aerospace

HTF7000 Propulsion System

HTF7000 Propulsion System - Honeywell Aerospace The HTF7000 Propulsion System 
Honeywell’s HTF7000 turbofan engine is setting new standards for business jet propulsion systems.  At 100,000 flight hours, the engine has exceeded all expectations for reliability, durability and maintainability providing business jet operators with outstanding performance and industry-leading fuel efficiencies at a lower cost of ownership.

Proven Availability and Performance
Maintenance is also quick and easy.  Key LRUs can be replaced in 20 minutes or less with minimal tools common to every toolbox.  The remarkable design of the engine has simplified access to the engine and significantly decreased maintenance time.   Turbine Engine Specialists, a Honeywell line service center, has dramatically improved their service time on the HTF7000.  Read their story.

Customer Focused Design
The HTF7000 was designed with input from the world’s leading operators and aircraft manufacturers to develop a turbofan engine that matches the power of engines at comparable thrust levels with half the number of parts and a 30 percent lower cost of ownership.
World-Class Customer Service & Support
Our industry-leading engine is backed by a global support network that includes more than 22 service centers trained to maintain the HTF7000 and keep you flying.  Additionally, our MSP programs provide predictable engine maintenance costs for on-condition or fixed-interval maintenance.

HTF7000 Engine Specifications
Thrust: 6500-7500 lbs
Flat Rating: ISA +15o C (86o F)
Rotor/fan diameter: 0.87 m (34.2 in)
Dry weight: 618.7 kg (1364 lbs)
Bypass ratio: 4.4
Pressure Ratio: 28.2
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
Download Literature
+
-
In Your Opinion