Honeywell Aerospace

Display Unit


Display UnitDU1310
High definition color. Wide viewing angle. The Honeywell DU 1310 provides large format display in today’s state of the art aircraft. Honeywell’s displays feature active matrix technology to provide strikingly clear images over one of the industry’s largest viewing angles. The DU1310 is a 14.1-inch display unit that integrates with the Primus Epic® integrated avionics system to provide versatile display solutions for any aircraft. Integrated navigation (I-NAV) and surveillance provided by the DU1310 with the Primus Epic system gives the operator superior situational awareness for today’s airspace.

DU1080
Honeywell sets the industry standard with state-of-the-art crisp, clear, full-color LCD electronic flight instrument system displays that are easy to read–even in bright sunlight. The DU-1080’s patented back lighting and AngleView™ display technology allow for exceptionally wide all-angle viewing. The DU-1080 display unit is an eight-by-ten-inch color LCD containing the electronic symbol generator function and graphics processing in one compact unit. The display provides inputs for both an optional weather radar system and enhanced ground proximity warning system (EGPWS).
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
In Your Opinion