Honeywell Aerospace

Factory/Product Testers


Factory/Product TestersHoneywell also provides devices and tools that can be used for component / subsystem testing and integration / verification.

Air Data Tester
Most aircraft manufacturers are revising aircraft maintenance practices to ensure that aircraft stay compliant with FAA-approved RVSM performance budgets. The current altimetry system test and inspection tolerances (FAR Part 43 Appendix E) are typically tightened to accommodate RVSM requirements. Since the altimetry system tolerances are being reduced, the accuracy of the test equipment is critical to successfully maintaining aircraft to RVSM requirements. Honeywell’s ADT-222C Air Data Tester is the perfect solution for any completion center, modification center or operator wishing to perform altimetry checks.

Honeywell’s ADT-222C is smaller, lighter and consumes less power than previous versions. The ADT-222C provides many new features--such as the ability to store 10 profiles--while maintaining the same efficient and user-friendly interface.

One of the most significant improvements is the use of Honeywell’s new silicon pressure sensor, which extends the calibration cycle to a minimum of six months. Honeywell can provide a ground equipment manual and generic test procedures, which allow any certified repair center to function as an altimetry system check station.
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search