Honeywell Aerospace

Boeing 747


Boeing 747The B747-100/200/300 SPZ-1 Autopilot - Flight Director is an integrated automatic pilot/flight director (A/P - F/D) system in which the system computers are used for autopilot and flight director functions.

The system furnishes visual display of commands and provides automatic maneuvering of the airplane to maintain or change attitude, altitude and heading. The system provides automatic capture and tracking of navigation (INS or radio) signals. Turbulence control, various altitude and speed modes and go-around are also provided. Three channels are used for F/D and three channels are used for A/P. When in command engagement, the airplane is flown automatically through the autopilot channels.

Advanced Features:
  A/P F/D Flight Mode Annunciator
  Flight Director
  Autopilot
  Autothrottle
  A/P F/D Automatic Stabilizer Trim
  Stall Warning with Stick Shaker
  Landing and Rollout Control
  Altitude Rate Function
  Pitch and Roll Functions (dedicated computer for each function)
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
In Your Opinion