Honeywell Aerospace

Organizational Level Equipment


Organizational Level EquipmentHoneywell provides testing, diagnostics and memory loading systems that are generally man-portable and used for diagnostics, testing, and memory loading/verification at the flight-line.


Line Test Set (LTS)
The CH46 and CH47 Line Test Sets provide on-aircraft testing for the control actuators, sensors and cockpit controls for the CH46 and CH47 helicopters. New builds, repairs and spares are available.

CH46 Line Test Set (UG3067AA02)
The UG3067AA02 is a portable automatic test set that provides the means to test the ‘on aircraft’ control actuators, sensors and cockpit controls on the U.S. Navy CH46 helicopter. Honeywell provides repair and support for this device.

CH47 Line Test Set
The CH47 Line Test Set is a portable manual test set that tests the ‘on aircraft’ control actuators, sensors and cockpit controls on various models of the CH47 Chinook helicopter. Honeywell has built and shipped hundreds of CH47 Line Test Sets to a variety of domestic and foreign customers.Honeywell supports and repairs this device. New versions continue to be built for different versions of CH-47.

DataTrak
The human factor engineered display/control panel of the DataTrak device is key in the delivery of support to the flight line. It is driven by an 800MHz processor, supports two Type II PCMCIA cards, standard RS-232C/RS-422 interfaces and a variety of operating systems. A full range of engineering services can help design this into an integrated maintenance environment.
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search