Honeywell Aerospace

Primus® HF-1050 Radio


Primus® HF-1050 RadioHoneywell’s newest HF radio, the Primus HF-1050, is poised to advance HF technology for the business and regional airline markets while providing the best value for performance.

This 200-watt system is one of the most powerful radios available, and it comes at a weight savings of 20% over that of competitive systems. Furthermore, the newest HF family member is upgradeable for ARINC HF datalink compatibility. In short, it’s the best value in its class.

Key features and benefits:
  No shock mounts required - saving space
  Stored tuning in non-volatile memory...once tuned, always tuned 99 user-programmable channels
  Pre-programmed emergency channel at 2.182 MHz
  249 International Telecommunications Union (ITU) maritime radiotelephone network channels stored in permanent, non-volatile memory
  280,000 discrete operating frequencies covering the 2.0000 to 29.9999 MHz frequency range in 100 Hz steps
  High fidelity audio data outputs compatible with 2400 bps error-detecting modems
  Power amplifier and coupler can be separated or installed together to maximize installation flexibility.
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
  Download Brochures
+
-
In Your Opinion