Honeywell Aerospace

Recorders


For over 50 years, Honeywell has led the industry in crash survivable recording systems. Honeywell supplies state-of-the-art solid state data, voice and video recorders to support applications in air transport, regional, business jet, military, and helicopter markets.

Honeywell’s Solid State Recorders feature:
  No moving parts and solid state technology that meets or exceeds all of today's industry requirements (FAA TSO C-123a or C-124a, DO-160C & DO-178 and compliant with EUROCAE ED-55 and ED 56a, and ED-112)
  In-service reliability>50,000 hours MTBF and standard five (5) year warranty
  Dual power supply (28VDC or 115VAC)
  SSFDR and SSCVR offered as SFE on Airbus A319/320/321/330/340 and BFE on all current Boeing aircraft
  Certified and offered on all current Airbus, Boeing, DeHavilland, Embraer, Dornier, LearJet, Fokker, Saab and others

Solid State Cockpit Voice Recorder (SSCVR)
Solid State Cockpit Voice Recorder (SSCVR)Our Solid State Cockpit Voice Recorder (SSCVR) is an ARINC 757, TSO C-123 approved and ED56A compliant LRU that meets or exceeds all industry crash survivability requirements.

Solid State Flight Data Recorder (SSFDR)
Solid State Flight Data Recorder (SSFDR)Honeywell’s Solid State Flight Data Recorder (SSFDR) is an ARINC 747, TSO C-124A approved and ED55 compliant LRU that meets or exceeds all industry crash survivability requirements.

Combination Recorders (COMBIs)
Combination Recorders (COMBIs)Honeywell’s combination recorder is a Solid State Digital Voice Data Recorder (DVDR) with 115 VAC, 1/2 ATR short form factor, and has Underwater Locator Beacon and Combination 120 minute voice recording time.

Recorder Microphones, Control Panels, and Peripherals
Recorder Microphones, Control Panels, and PeripheralsHoneywell offers a range of remote area microphone monitors and control panels for cockpit voice recorders in various form factors and colors.

Recorder Test and Ground Support Equipment (GSE)
Recorder Test and Ground Support Equipment (GSE)RPGSE is a single, common, rugged laptop to support and host the ground support software applications needed for functional download, test, playback and data analysis of the Honeywell family of solid state recorders.
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search