|
|
 |
Traffic Collision Alerting System (TCAS) |
 |
Honeywell is the pioneer in TCAS (Traffic Alert and Collision Avoidance System) technology, with over 40 years of TCAS development experience. Our CAS100 TCAS System is a family of airborne equipment that provides collision avoidance protection and airspace situational awareness. We have developed exceptional technologies such as increased surveillance range options, superior bearing accuracy, improved reliability and an advanced communication datalink, while ensuring the system meets the full range of ACAS II and Mode S regulatory requirements. The heart of the system is the next generation TPA-100A introduced in 2004. The TPA-100A design incorporates the latest in processing technology to meet the ever increasing demands for improved surveillance, including traffic computer functions and the capability to support CDTI. Active target detection and tracking is extended to 80 to 100 nmi and beyond 100 nmi when ADS-B passive information is available. |
| TPA-100 TCAS Processor |  |  | The TPA-100A is a new third generation processor that provides the capability to actively track aircraft out to a range of 80 to 100 nmiles and supports Mode S based ADS-B capability to extend passive tracking beyond 100 nmiles. |
| TPA-81A TCAS Processor |  |  | The Enhanced ACAS II (Airborne Collision Avoidance System) and Enhanced Mode S systems build on features that made Honeywell TCAS the choice in the aviation industry. |
| TRA-67A Mode S Transponder |  |  | The TRA-67A Mode S ATC Transponder provides standard TCAS/ACAS data link functionality with growth provisions necessary to meet existing and anticipated user requirements for the next ten years. |
| Multi-Function Radar Display (MFRD) |  |  | Honeywell’s multifunction radar display (MFRD) combines weather radar, traffic, terrain, navigation map and other data into a single, space-saving (6.24" x 4.82") display instrument. |
| ANT-81A TCAS Antenna |  |  | The ANT-81A is an electronically steerable phased array that has four top loaded monopulse elements. |
| CTA-81A TCAS Control Panel |  |  | The CTA-81A Control Unit is a microprocessor based transponder control panel designed for a dual TRA-67A ATC transponder system. |
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
Get quick access to one of your accounts
|
 |
 |
 |
|
 |
 |
 |
|
 |
 |
|
 |
 |
 |
|