Honeywell Aerospace

TRA - 67A Mode S Transponder


TRA-67A Mode S TransponderThe TRA - 67A Mode S ATC Transponder provides standard TCAS/ACAS data link functionality with growth provisions necessary to meet existing and anticipated user requirements for the next ten years. The TRA - 67A has demonstrated industry leading reliability and also expansion capability to incorporate mandated operational capability.


The TRA - 67A Mode S transponder is certified to or supports:
  RTCA DO 181C and ARINC 718A
  TSO for TCAS Change 7 requirements per ARINC 735A and RTCA DO - 185A, including RA downlink reporting and air-to-air RF link protocols
  ACAS II regulatory requirements
  European Surveillance
    Elementary and Enhanced Downlink Aircraft Parameters per ICAO Annex 10 Amendment 77
    TSO for Elementary(ELS) & Enhanced(EHS) Surveillance
    Boeing and Airbus certification
    Honeywell Service Bulletin available for ELS/EHS modifications
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
Download Technical Documents
+
-
In Your Opinion