Honeywell Aerospace

AGT1500


The Honeywell AGT1500 engine provides power, speed, quick acceleration and quiet operation for the M1A1 battle tank. With more than 39 million operating miles, the AGT1500 is the heartbeat of the Abrams family of vehicles.

 It's features include compact design, cold-starting capabilities, instant power, multifuel capabilities and stealthy operation. This engine is the world standard for tank durability and survivability.

Specifications:

 English UnitsMetric Units
Normal Power: 1,500 shp 1,120 kw
Torque @ 3,000 rpm Output Speed: 2,750 lb-ft3,754 Nm
Total Dry Weight: 2,500 lbs1,134 kg
Fuel Type:Diesel, Jet fuel, Gasoline, Marine Diesel
Oil Type: Synthetic 
Online Accounts
+
-
Get quick access to one of
your accounts
  Online Accounts
Search
Download Literature
+
-
In Your Opinion