Honeywell Bremsbelag GmbH

Non-Automotive


Brake Pads for the Non-Automotive-Industry

Application: Rail Vehicles
Brake pads for rail vehicles Organic brake block shoes are typically manufactured for applications on locomotives, goods wagons and for passenger transport.

Our plus points:
  Friction coefficient level for K, L and LL level
  Replacement of grey cast iron brake shoes
  Noticeable abatement of the running noise
   Reduced wear of the wheel and pad

Organic disc brake pads are manufactured typically for applications that include public transport, IC traffic and high-speed trains.

Our plus points:
  Specified friction coefficient
  Moisture insensitive
   Reduced wear of the disc and pad
   Uniform temperature distribution in the brake disc

Download Katalog Reibwerkstoffe für Schienenfahrzeuge ???

Application: Industrial/Sintered Pads
Industrial applicationsFor high stressed brakes for industrial applications, powdered metallurgical brake pads are developed and manufactured that are particularly temperature stabile through a metallic matrix.

These pads are used, for example, for:
Highly stressed brake systems in rail vehicles
    Locomotives
    High-speed trains, such as the ICE and TGV
Clutch linings
    Racing
    Tractors
Industrial applications, such as
    Hoisting gear brakes
    Conveyor systems
    Crash test facilities
Military vehicles
Aircraft brakes
Search

Select Your Language
Select your Language