// In this section we set up the content to be placed dynamically on the page.
// Customize movie tags and alternate html content below.

if (!useRedirect) {    // if dynamic embedding is turned on
  if(hasRightVersion) {  // if we've detected an acceptable version
    var oeTags = '<OBJECT CLASSID="clsid:D27CDB6E-AE6D-11cf-96B8-444553540000"'
    + 'WIDTH="100%" HEIGHT="600"'
    + 'CODEBASE="http://download.macromedia.com/pub/shockwave/cabs/flash/swflash.cab">'
    + '<PARAM NAME="MOVIE" VALUE="catalogue.swf">'
    + '<PARAM NAME="PLAY" VALUE="true">'
    + '<PARAM NAME="LOOP" VALUE="false">'
    + '<PARAM NAME="QUALITY" VALUE="high">'
//    + '<PARAM NAME="MENU" VALUE="false">'
    + '<EMBED SRC="catalogue.swf"'
    + 'WIDTH="100%" HEIGHT="600"'
    + 'PLAY="true"'
    + 'LOOP="false"'
    + 'QUALITY="high"'
//    + 'MENU="false"'
    + 'TYPE="application/x-shockwave-flash"'
    + 'PLUGINSPAGE="http://www.macromedia.com/shockwave/download/index.cgi?P1_Prod_Version=ShockwaveFlash">'
    + '<\/EMBED>'
    + '<\/OBJECT>';

    document.write(oeTags);   // embed the flash movie
  } else {  // flash is too old or we can't detect the plugin
    // NOTE: height, width are required!
    var alternateContent = '<P align="center"><IMG SRC="noflash.gif" HEIGHT="300" WIDTH="215" border="1">' 
      + '<BR><BR>Vous ne poss&eacute;dez pas la bonne version de flash'
	  + '<BR><A HREF="http://www.macromedia.com/shockwave/download/download.cgi?P1_Prod_Version=ShockwaveFlash&Lang=French&P5_Language=French">Cliquez ici pour t&eacute;l&eacute;charger le plug-in</A></P>';

    document.write(alternateContent);  // insert non-flash content
  }
}