FocusPro 5000TM Provides Simplicity and Comfort Thats Easy to See
Digital, non-programmable thermostat offers homeowners large backlit display, simplified maintenance and easy battery replacement.
The Honeywell FocusPRO 5000 provides homeowners with the ultimate ease-of-use thermostat.
The non-programmable thermostat features a large, backlit digital display, readable in various lighting conditions, that prominently shows both room temperature and set temperature. It provides precise comfort control (+/- 1 degree Fahrenheit). The batteries are contained in a flip-out door on the side of the thermostat, eliminating the need to remove FocusPRO from the wall when replacing batteries. The thermostat can be hard-wired or powered by batteries.
FocusPRO is also easy for contractors to install in a wide range of heating and cooling applications including forced warm air, heat pumps, hot water, 750-millivolt, steam and gravity systems. It can be configured for 1 heat/1 cool, heat only and cool only applications. It also is compatible with normally closed, normally open and Series 20 hot water zone valves.
For more information on FocusPRO visit www.honeywell.com/yourhome or call 800-328-5111.
|