Six Sigma Plus is an overall strategy to accelerate improvements in all Honeywell products, processes, products and services, and reduce the punitive cost of poor quality through elimination of waste and reduction of defects and variations.
One of the ultimate aims documented in the Six Sigma Plus strategy is “Providing maximum value to customers” by applying a logical and structured approach to all business processes.
Six Sigma is a highly respected measure of excellence. Honeywell’s own interpretation, Six Sigma Plus, is employed across all businesses and brands to drive growth and productivity.
The standard operates by providing a measurement of how effective the organization is in eliminating defects and variations from processes. To meet its requirements, a process must operate at 3.4 defects or less per million opportunities. This equates to 99.9997% error free.
Conscientious application of the Six Sigma methodology to all business processes delivers greater value to customers and makes Honeywell a more desirable business and technology partner.