Honeywell Life Safety Honeywell Life Safety is an industry leader providing commercial fire alarms, advanced smoke detection products and home patient remote tracking. The HLS business based out of HIIPL includes:
System Sensor Formed in 1984 to focus on the fire alarm systems market, System Sensor today is one of the largest manufacturers of fire detection and notification products in the world. A specialist in smoke detection technology, it places a high premium on research and development. The result is a line of products that are reliable, sophisticated and designed for real-world applications. HIIPL houses a manufacturing unit with an all India Sales team.
NOTIFIER For over 50 years, NOTIFIER has been on a leadership position in the fire alarm industry in North America and the rest of the world.
ONYX FIRSTVISION - a revolutionary wayfinding touch screen PC for firefighters ONYXWorks™ brings total control to a new level using the NFS-3030, an intelligent Fire Alarm Control Panel designed for medium- to large-scale facilities. ONYX Exitpoint - Audible Exit Technology and Directional Sound Technology combined to save lives NOTI•FIRE•NET™ - Full local networking of NOTIFIER intelligent systems with two network annunciation and control options: NCA - Intuitive 640-character display with on-board keyboard for full network annunciation. Uni•Net 2000™ - Full local or wide area networking of NOTIFIER intelligent systems Advanced Detection - Provides stability and very early warning capability for unique hazards and environmental conditions using VIEW®, HARSH™, Acclimate Plus™ and RFX.
For further details please visit the website www.notifier.com
Morley-IAS Fire Systems Operating in West Sussex, England, Morley-IAS Fire Systems was formed as an amalgamation of IAS Electronics Ltd., Ancon and Morley Electronic Fire Systems. Morley-IAS designs and manufactures fire alarm control panels using contemporary technology. The high lights are : Simple, robust design , Intuitive to use, Easy to maintain , install & configure, EN54 parts 2 & 4 compliant and available in three variants. The product offering includes smoke and heat sensors, manual break glasses, input and output modules and sounders. (The multi protocol option is not available for the Indian market)
Dimension Panels- stand alone, Out the box - On the wall concept.
ZXe Panels – Networkable and designed for maximum flexibility the ZXe control panel is supported by a complete suite of peripherals and software tools.
Morley-IAS offers a range of advanced solutions starting with Multi-Sensors. These detectors have both smoke and heat sensing capabilities and are more immune to false alarms.
For more information write to us at marcom@honeywell.com or call us at +91-124-4752700
Visit www.honeywelllifesafety.com to see how Honeywell can provide the fire detection and fire alarm solution that meets your safety and protection needs. |