Check icon

Success

Your request has been successfully submitted.

Honeywell's XTRATUF Introduces New Styles for Spring 2015 Collection

Honeywell’s XTRATUF, a beloved fishing boot brand popular in the Pacific Northwest and Alaska, expands its selection of premium outdoor footwear this spring with a Boot and the Bluefin Performance Deck Shoe.

The new Performance Deck Boot is 100 percent waterproof from toe to top, with a comfort stretch neoprene upper, air mesh lining and a slip-resistant chevron outsole for traction on slick surfaces. The neoprene upper makes it lighter than a rubber boot, while offering superior flexibility. The Performance Deck Boot is available in mid and high heights, and in navy and black/grey.

The men’s Bluefin deck shoe is an extension of XTRATUF’s collection of slip resistant shoes featuring a signature chevron outsole. The Bluefin is designed with a breathable air mesh allowing it to dry quickly. Resistant to water stains, this performance deck shoe also features microfiber leather and medial weep holes for drainage. It is available in navy and chocolate, and provides optimal comfort and function on any deck or dock.

“XTRATUF Boots have long been the go-to boot for both commercial and recreational fishermen alike,” said Sean O’Brien, Global Director of Footwear for XTRATUF. “We wanted to continue to build upon the already rich heritage of the brand by providing our loyal customers with quality footwear that would fit all facets of their lives.”

For more information, visit www.xtratufboots.com.

Donald Galman
Industrial Safety
+1 (312) 545-3524  - Mobile