Check icon

Success

Your request has been successfully submitted.

New Honeywell Sensors Help Reduce Energy Costs and Support Latest Refrigerant Technology

FORT MILL, S.C., Nov. 29, 2016 -- Honeywell (NYSE: HON) today announced it has expanded its line of pressure monitoring sensors designed to minimize the total cost of pressure management for HVAC and refrigeration systems.

Honeywell's PX3 series heavy duty pressure transducers convert pressure into an analog electrical signal. The cost-effective sensors feature a brass housing and can support multiple configurations to help end-users minimize implementation and production costs.

“Building owners and operators are facing more pressure to optimize efficiency for their HVAC and refrigeration systems and incorporate new refrigerants to meet environmental standards,” said Graham Robinson, president of Honeywell's Sensing and IoT business. “Our new line of PX3 pressure transducers feature low-current consumption to help reduce system energy costs, while also enhancing product life when used in battery-driven systems.”

The new line of pressure transducers are compatible with many next-generation, low-global-warming-potential (GWP) refrigerants, including Honeywell's Solstice® N40. As the lowest-GWP, nonflammable, refrigerant alternative to R-404A and R-22 available today, Solstice N40 is widely requested by companies committed to sustainable development. It has a GWP that is 68 percent lower than the current, most commonly used supermarket refrigerant, R-404A. In supermarket trials conducted in the U.S. and Europe, Solstice N40 demonstrated three percent lower energy consumption in low-temperature applications, and five to 16 percent lower energy consumption in medium-temperature applications compared to R-404A.

The new line expands the sensors' pressure range to 1 bar to 50 bar (15 psi to 700 psi). In addition, the PX3 series also offers:
  • Freeze-thaw resistance to frost, which is commonly found in refrigeration systems
  • High electromagnetic compatibility (EMC) radiated immunity to operate consistently in the presence of wireless signals, radio frequency communication and electrical devices
  • Shock and vibration tolerance
  • Wide operating temperature range
  • Durable design with a high surge immunity at ¬±1000V line to ground per IEC 61000-4-5.
Honeywell's Sensing and IoT business supplies custom-engineered sensors, switches, machine safeguarding and other devices globally to offer original equipment manufacturers enhanced precision, repeatability and durability. Honeywell's sensors help HVAC and refrigeration systems operate efficiently, accurately and reliably to help avoid high energy costs. This technology portfolio provides HVAC and refrigeration control, monitoring and temperature solutions while maintaining energy efficiency.

About Honeywell Safety and Productivity Solutions
Honeywell Safety and Productivity Solutions provides comprehensive solutions that enhance workplace safety and incident response, improve enterprise performance and enable greater product design innovation. Customers rely on Honeywell's connected solutions to provide real-time safety intelligence, increase worker productivity and enrich operational intelligence with data-driven insights. Honeywell serves customers in aerospace, automotive, commercial building, first responder, field service, healthcare, logistics, manufacturing, oil & gas, power and utilities, medical, retail, supply chain, test & measurement and transportation markets.

Honeywell ( www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes, and industry; turbochargers; and performance materials. For more news and information on Honeywell, please visit www.honeywell.com/newsroom.

Eric Krantz
Safety and Productivity Solutions