Check icon

Success

Your request has been successfully submitted.

Maximize Your Smart Home Technology to Minimize Holiday Stress

Whether you are hosting family and friends or traveling to holiday parties, smart technologies in your home can help ensure you and your guests stay comfortable to enjoy all the festivities and quality time throughout the season.


Honeywell knows the home, and the growing family of LyricTM connected devices are meant to keep your home cozy and your mind at ease. From the Lyric T5 Wi-Fi Thermostat and Lyric Water Leak and Freeze Detector to the Lyric Security and Home Control System, home security, comfort, and control are made simple, whether you are there or on the road.


Maximize Your Smart Home Technology to Minimize Holiday Stress


The experts at Honeywell also have a few holiday tips and tricks to keep in mind:


  • Maximize Your Smart Home Technology to Minimize Holiday StressLower temps can be a crowd-pleaser. Between hectic moments in the kitchen and dining room and all the people moving from spot to spot, consider lowering the temperature more than usual – two degrees for every 10 people. Even though it may be cold outside, body and cooking heat can make normal heat settings feel warmer.

  • Welcome guests with open arms. Hosting that relative who’s always cold? Build scenes and shortcuts in the Lyric app to customize the performance of the thermostat for specific family members or events. Your guests will appreciate the extra hospitality, and you can save the settings for the next time they visit.
  • Sleep soundly while away. Enjoy a holiday vacation on the road while knowing your home is safe and sound. Honeywell’s Lyric thermostats can be set to vacation mode for further cost and energy savings while you’re away. To mitigate potential damage that could result from frozen or burst pipes, place the Lyric Water Leak and Freeze Detector around high-risk areas to catch issues when they start, not after you get home.

  • Shorter commands, longer parties. Honeywell’s Lyric Security and Home Control System offers convenient voice control. A simple “Hello, Lyric” can get the home ready for holiday gatherings in no time. Adjust the lights, lock the back door, drop the shades, turn on cameras, and more; the Lyric system means you don’t have to sacrifice comfort for security. Plus, the system’s carbon monoxide and smoke detection provides additional peace of mind.

With Lyric, you can kick back and enjoy more time with your loved ones instead of having to focus on the technology powering your home.


If you want to learn more about how the Lyric platform can be your partner during holiday entertaining and beyond, find out more info here: Yourhome.Honeywell.com.




Bruce Anderson
Home and Building Technologies
+1 (612) 990-0622  - Mobile