Check icon

Success

Your request has been successfully submitted.

HONEYWELL ANNOUNCES VOLUNTARY RECALL OF ELECTRIC BASEBOARD AND FAN HEATER THERMOSTATS IN CANADA

MINNEAPOLIS, July 28, 2011 Honeywell (NYSE: HON) today announced the voluntary recall of certain electric baseboard heater thermostats: model numbers T4700, CT1950 and CT1957 manufactured between 2000 and 2006 and sold under the Honeywell and Cadet brand names. Consumers should stop using these electric baseboard heater thermostats immediately by setting the thermostats to 45 degrees or turning them off, even if they seem to be functioning properly. Honeywell has sold just over 240,000 T4700, CT1950 and CT1957electric baseboard and fan heater thermostats in Canada. [NR_-_Canada_T4700_Recall_-_FINALdocx.pdf]