Check icon

Success

Your request has been successfully submitted.

Honeywell To Preview Latest Connected Home And Buildings Technologies At ISC West 2015

WHAT: Media members attending ISC West 2015, April 15 - 17, 2015 in Las Vegas are invited to visit Honeywell (Booth No. 14025) for a first look at the latest end-to-end connected home and buildings technologies for fire alarm and security dealers and integrators, commercial and residential end users, and cabling installation professionals, including:
  • Lyric™ Smart Home System: Comprised of the Lyric Smart Controller, Lyric Smart Keypad, Lyric sensors with SiX™ technology and AlarmNet 360™ dealer management portal, the Lyric Smart Home system truly marks the next era of connected home technology.
  • MAXPRO Cloud: The newest version of Honeywell's MAXPRO Cloud platform integrates cloud-based video and access management, which enables organizations to significantly streamline multi-site management from anywhere at any time.
  • Performance Series High Quality Analog (HQA): Honeywell's expanded Performance Series line includes new cameras and DVRs that use high-definition-over-coax technology to provide HD-quality images on analog infrastructures.
  • Pro-Watch 4.2: Honeywell's flagship commercial security management system arms dealers with the flexible, scalable and cost-effective integrated visitor management, access control, IP-video surveillance and intrusion system that customers demand.
  • Smart Wireless Integrated Fire Technology (SWIFT™): The wireless fire alarm solutions line from Fire-Lite Alarms® offers a host of new tools and technological advancements, presenting dealers with more cost- and time-saving options for challenging installations, as well as many traditional and non-traditional applications.
  • Low Frequency Devices: The 2010 and 2013 editions of NFPA 72 Fire Alarm and Signaling Standard require all sleeping spaces to be equipped with an audible device that produces a low frequency tone centered around 520 Hz. To enable dealers to meet code, System Sensor offers the SpectrAlert® Advance line of low frequency sounders and sounder strobes, plus a line of Intelligent Sounder Bases to easily integrate low frequency notification with smoke detection in new and existing installations.
  • REACT™ Packaging: Honeywell Genesis® Series Cable's reactive braking technology stops wire payout when installers stop pulling, preventing over-spin and tangling of the wire. Using Genesis® Series Cable, installation professionals reduce time per job, enabling more installations completed per day.
WHERE: ISC West booth #14025 TO REQUEST A PRIVATE TECHNOLOGY DEMONSTRATION, CONTACT: Ralph Maniscalco: (631) 871-1060 or ralph.maniscalco@honeywell.com - Beth Welch: (203) 623-9668 or beth.welch@honeywell.com - Dick Fleissner: (262) 947-7620 or richard.fleissner@honeywell.com ###