Check icon

Success

Your request has been successfully submitted.

Honeywell Releases 7847i-E IP Enterprise Communicator With Universal Control Panel Compatibility

Versatile Device Enhances Security,Provides Upgrade Path for Existing AccountsMELVILLE, N.Y. September XX, 2015 &emdash; Honeywell (NYSE: HON) today released the 7847i-E, a versatile IP Communicator that provides fully encrypted, secure alarm signal transport from subscribers to monitoring stations using local area network (LAN) or point-to-point connections.The IP Communicator is compatible with most manufacturers' control panels&emdash;providing security dealers with an excellent opportunity to grow their account base while offering upgrades to existing customers with Honeywell VISTA systems. It is ideal for enterprise-wide private network applications including government buildings, banks, retail businesses and college campuses.The 7847i-E communicates directly to Honeywell's 7810iR-ENT and 7810PC Internet Receivers. It installs behind firewalls without compromising network security, uses 256-bit advanced Encryption Standard or optional 1,024 bit encryption with two-way authentication and no key exchange for maximum data protection.For more information, please visit www.honeywell.com/security.Honeywell (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes, and industry; turbochargers; and performance materials. For more news and information on Honeywell, please visit www.honeywellnow.com.