Check icon

Success

Your request has been successfully submitted.

Honeywell Vertex™ Edge Solution Offers Cost-Effective, Reliable Toxic Gas Detection For Worker And Jobsite Protection

72-point colorimetric gas detection system with lower cost of ownership, easy-to-use touchscreen and intuitive interface

CHARLOTTE, N.C., October 6, 2020 -- Honeywell (NYSE: HON) today announced the Vertex™ Edge, a cost-effective gas detection solution to help semiconductor fabrication facilities and other operations monitor jobsites and protect their workers and assets while reducing downtime. Honeywell understands the value of fabrication facility production, from the raw silicon wafer to the fabrication of a chip, and that consistent performance of gas detection systems are paramount to remaining operational.

That’s where Honeywell’s Vertex Edge comes in. It provides enhanced performance that is simple and intuitive to operate, so that workers can quickly evaluate gas readings, alarms, event logs, real-time trends and overall system status. It includes an easy-to-use touchscreen that features large display icons that makes navigation easy — even while wearing gloves.

Honeywell’s Vertex™ Edge offers flexible gas sampling in one modular system. Users can start with eight sampling points for continuous gas detection and add up to 72 as requirements change. It uses authentic Chemcassette® technology which helps to ensure extended life. It indicates the presence of gas quickly and definitively with a physical record – evidenced by a color change on chemically treated tape. These Chemcassette® tapes have a replacement life of six months instead of three, for double the usage at half the cost.

“Protecting worker health and safety is a top priority and with Honeywell Vertex™ Edge, workers can get quick and definitive gas readings on the jobsite,” said Renaud Mazarguil, president of Honeywell’s Gas Analysis and Safety business. “This innovative gas detection solution helps workers and safety managers maintain confidence that their toxic gas management system is keeping their operations safe and running smoothly.”

About Honeywell
Honeywell’s Gas Analysis and Safety business is a global leader in fixed and portable gas detection technology for industrial, commercial, and government applications where workers can be exposed to toxic or flammable gases. These solutions and advanced monitoring software are deployed at a variety of industries including oil and gas, utilities, power generation, chemical, water treatment, and cold storage.  The business also provides protective gear for first responders and advanced electrical safety solutions for workers in high-risk environments. For more information about HGAS solutions, please visit safety.honeywell.com

Honeywell (www.honeywell.com) is a Fortune 100 technology company that delivers industry-specific solutions that include aerospace products and services; control technologies for buildings and industry; and performance materials globally. Our technologies help aircraft, buildings, manufacturing plants, supply chains, and workers become more connected to make our world smarter, safer, and more sustainable. For more news and information on Honeywell, please visit www.honeywell.com/newsroom.

Jennifer Gammage
Safety
803-835-8722  - Mobile