Solvents Reagents and Aerosols

Solvents and Reagents

Research Chemicals

Our history dates back more than 200 years to when Chemist Johann Daniel Riedel started production of pharmaceuticals in Berlin. Today, Riedel-de Haën, Fluka, Burdick & Jackson, Hydranal, Chromasolv and TraceSELECT are part of our portfolio of high-quality, consistent chemical and analytical reagents.
Performance Fluids

Performance Fluids

Honeywell Solstice Performance Fluid is a new fluorinated solvent that offers exceptional cleaning power while satisfying your long-term environmental and safety requirements. It is non-flammable, has a global warming potential (GWP) of 1, and an occupational exposure limit (OEL) of 800 ppm. It is also VOC-exempt (per U.S. EPA), and is listed under SNAP.
Aerosol Products

Solstice® Propellant

Honeywell's Solstice Propellant is the only non-flammable, ultra-low-global-warming-potential (GWP) propellant available today. It is non-ozone-depleting and has a global warming potential of less than 1.