Residential Water Filtration

• Effective removal of organic pollutants
• Effective removal of impurities
• Effectively kill the bacteria
• Filter life indicator with the smart faucet


EX-CP-40

Features

• Flow Rate: 1.5 L/min
• Capacity: 2500L
• Water pressure (Bar): 0.20~0.60 MPa  
• Water temperature (℃ ): 5~38
• Package Dimensions (mm): 310x154x423
• Gross Weight: 3.43KG

EX-CP-50

Features

• Flow Rate: 1.5 L/min
• Capacity: 800L
• Water pressure (Bar): 0.20~0.60 MPa
• Water temperature (℃ ): 5~38
• Package Dimensions (mm): 310x154x423
• Gross Weight: 3.43KG
• Lead removal

 EX-HU-10

Features

• Flow Rate: 1.5 L/min
• Capacity: 2500L
• Water pressure (Bar): 0.20~0.60 MPa
• Water temperature (℃ ): 5~38
• Package Dimensions (mm): 310x154x423
• Gross Weight: 3.43KG 

EX-HU-20 

Features

• Flow Rate: 1.5 L/min
• Capacity: 2500L
• Water pressure (Bar): 0.20~0.60 MPa
• Water temperature (℃ ): 5~38 
• Package Dimensions (mm): 412x154x433
• Gross Weight: 4.39KG
• With additional pre-filter to extend the life of the filter for high turbidity application


EX-HRO-50

Features

• Flow Rate: 2L/min
• Capacity: 3000L
• Water pressure (Bar): 0.10~0.35 MPa
• Water temperature (℃ ): 5~38 
• Package Dimensions (mm): 525x380x385
• Gross Weight: 11.40KG
• Available with pressure tank 


EX-HRO-400

Features

• Flow Rate: 2L/min
• Capacity: 4800L
• Water pressure (Bar): 0.10~0.35 MPa
• Water temperature (℃ ): 5~38
• Package Dimensions (mm): 510x275x400
• Gross Weight: 11.0KG

EX-HU-30W/S/G

EX-HU-30W S G jpg
Features

• Flow Rate: 1.5L/min
• Capacity: 1000L
• Water pressure (Bar): 0.20~0.60 MPa
• Water temperature (℃ ): 5~38
• Package Dimensions (mm): 320x220x165
• Gross Weight: 1.54KG
• Color options: W – White / S – Silver / G - Gold


EX-SMF-10   

Features

Intelligent
• Real time monitoring with LED indicator for filter replacement alert
• Low battery alarm

Reliable
• Environmentally-friendly wetted parts used to ensure safe drinking


Easy
• Each cartridge can be set individually
• Low battery alarm