Media Contact

Gwennie Cheung


+1 (646) 589-1741 - Mobile


New Honeywell Router Technologies Maximize In-Flight Connectivity For Business Jets

Honeywell (NYSE: HON) is maximizing in-flight connectivity capabilities for business jet operators and passengers with its new CNX-900 Cabin Network Router and software upgrade for the widely installed CNX-200 Cabin Network Router. Both routers are supported by Honeywell’s latest GoDirect routing software, which maximizes available onboard Wi-Fi bandwidth and enables a reliable in-flight wireless connection to provide efficiency and cost savings for business jet operators.

The CNX-900 Cabin Network Router is an upgrade for obsolete routers delivering on next-generation network needs. The new technology offers pilots and operators advanced features such as enhanced security and better bandwidth optimization. As a result, the CNX-900 provides the latest Wi-Fi technology that allow passengers to download large files, stream videos, link to a virtual private network, and connect more devices to the internet.

The CNX-200 Cabin Network Router is a very popular cabin gateway unit in the market today — with over 2,000 installations. The CNX-200 provides all necessary cabin network functions with a power source and a web-based interface. A simple software upgrade, which will remove the end-of-life status of the system and provide the latest GoDirect Cabin Connectivity features, will be available via a service bulletin by the end of 2016. The upgrade program saves costs and provides more information and control for business jet operators.

Honeywell’s industry-leading connectivity product portfolio caters to customers’ needs from the cockpit to the cabin to enable a truly connected aircraft. For more information on the company’s connectivity offerings, please stop by Honeywell’s Booth #2200 at NBAA.