https://www.honeywell.com/us/en/search.html
    title
    subtitle
    We’re making updates: On Saturday, June 5, 12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

    7 Easy Spring Cleaning Ideas

    7 Easy Spring Cleaning Ideas

    With the weather (finally) warming up, here are some tips to get your home ready for the season

    Check A/C
    If your home has central air, having it professionally serviced every spring could extend the life of the system, increase its energy efficiency and may prevent unexpected outages as temperatures rise.

     

    Change filters
    With pollen blooming, it’s time to replace the heating and cooling (HVAC) system’s air filter. Use a H igh-Efficiency Particle Arresting (HEPA) air filter or one rated for a MERV level of 11 to 12 (instead of a lower number) to make sure you are capturing more particles.

     

    Seal windows and doors
    Inspect doors and windows for any gaps and then caulk and seal those leaks to keep comfort up and energy costs down.

     

    Get ready for storm season
    It’s a good time to install an award-winning Lyric Wi-Fi Water Leak and Freeze Detector, which will send an alert to your smart phone if a pipe leaks or freezes or if there is excess humidity. Learn more from the Today Show.

     

    Vacuum refrigerator coils
    A thick coating of dust and grime impairs the efficiency of your fridge. Give its cooling coils a thorough cleaning each spring with a vacuum or brush.

     

    Replace smoke detector batteries
    Spring is a good time to replace the batteries in any home detection devices.

     

    Upgrade the thermostat
    New season, new routine! Now your thermostat can adjust with your life. The Lyric Round Wi-Fi thermostat uses geofencing to make sure your house is comfortable when you arrive and you can save money when you’re away. Don't forget to hook it up to Amazon Alexa or another connected home platform.

    Trent Perrotto