Physical Security Trends and Considerations for 2024

Take a closer look at the Guest Pass feature within the Elements cloud-based access control solution, which enables a smooth and secure guest experience.

The LenelS2™ Elements™ solution is a comprehensive, easy to use unified access control and video management solution built for the cloud. From single-site access control and video surveillance to more complex solutions, the Elements solution contains all the key ingredients for an effective and scalable, cloud-based solution; providing savvy businesses with a brand-new security option that is as simple as it is essential.

Easy to run and maintain, the Elements solution provides hassle-free, effective security that allows businesses to focus on more important things — like running their business. This solution is consistently gaining new features, integrations and enhancements (pushed in real-time) to maximize the flexibility, efficiency and effectiveness of users' access control strategy. One feature worth mentioning is the Guest Pass feature, which enables a smooth and secure guest experience.

With the Guest Pass feature, users no longer need to issue physical cards or fobs, or require any mobile app downloads for visiting guests such as external contractors or delivery people to access their building. Instead, users can issue these visitors a temporary, virtual access code with a click of a button.

The process of issuing these credentials is easy to set up, and customizable, allowing users to set time limits on how long the virtual access code is usable, or limiting the number of times that specific guest can unlock a specific door. Plus, users will be able to quickly and easily revoke access through this feature at any time through their mobile device in case of an emergency.

The Guest Pass feature is just one example of the many features within the Elements solution that's focused on keeping your building, people and assets safe from anywhere, anytime, on any device. To learn more about the Elements solution, watch the video below or request a personal demo.

People in a meeting shaking hands

Request a Demo

Learn why organizations ranging from small- to medium-sized businesses to global enterprises trust LenelS2 to solve their security challenges.