Check icon

Success

Your request has been successfully submitted.

NEW MILLER AIRCORE™ HARNESS MEETSSPECIFIC NEEDS OF OIL & GAS WORKERS

FRANKLIN, Pa. Jan. 6, 2014Honeywell (NYSE: HON) announces its latest offering in the Miller AirCore™ family of lightweight harnesses the Miller AirCore™ Oil & Gas Harness.This harness, designed specifically for the oil and gas industry, offers unique features to accommodate the fall protection needs of workers on drilling or service rigs and in oil fields.Built strong for day-to-day wear and tear, this harness features an 18-in. extended back D-ring that provides an easy-to-reach attachment point for fall arrest and frees up the back D-ring foruse as an additional connection point for fall arrest or rescue. The Miller AirCore Oil & Gas Harness is available with a Seat Sling, Bos'n Chair, or without a seat attachment to meet the exact needs of workers in the Oil and Gas industry.The Miller AirCore Oil & Gas Harness also features customized lumbar padding for greater comfort and support; an improved cam buckle design; removable belt with leather guide for increased functionality, comfort and durability; lower rear lumbar D-ring that provides a restraint attachment point when needed; and an oversized ID tag for quick and easy harness size identification.Rated to 400 lbs. (141.8 kg) capacity, the harness meets OSHA 1926.502, ANSI A10.32, ANSI Z359.1 and CSA Z259.10-12 requirements. In addition, it has the same features comfort, easy adjustability, light weight and stylish design as the original Miller AirCore harness. COMFORT: Breathable, open-core padding technology has up to 30% less surface area than other padding used on the market and provides optimal air flow while reducing heat and moisture entrapment, keeping a worker drier and cooler. AirCore harnesses are designed with patented Miller DuraFlex® stretchable webbing for greater flexibility and increased comfort.EASY ADJUSTABILITY: New cam buckles on the shoulder straps make vertical webbing adjustment the easiest of any harness on the market. Mating buckle chest and tongue buckle legs for easy donning.LIGHT WEIGHT: Materials and components selected to reduce fatigue for all-day endurance and increased productivity; 20% lighter in weight than similar competitive harnesses.STYLISH DESIGN: Webbing design creates an original and vibrant style and color for easy identification, greater visibility and increased safety.For more information about the Miller AirCore Oil & Gas Harness, visit us at: www.millerfallprotection.com, contact your nearest Miller / Honeywell Distributor, or call Honeywell Technical Service at 800.873.5242.About Honeywell Safety ProductsHoneywell Safety Products (HSP), a global manufacturer of leading personal protective equipment (PPE) and provider of safety solutions, helps company employees make safer decisions on theirown and build an enduring culture of safety. With world class brands such as Honeywell®, Uvex®, North®, Howard Leight®, Miller®, Fibre-Metal® and Servus®, HSP offers a full range of quality PPE, including: protective clothing; fall and hearing protection products; solutions that protect hands, head, feet, eyes and face; along with respiratory, welding, first-aid, lockout/tagout and traffic safety equipment. Lead them to safety visit www.honeywellsafety.com/culture to learn more.About HoneywellHoneywell (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes, and industry; turbochargers; and performance materials. For more news and information on Honeywell, please visit www.honeywellnow.com.This release contains certain statements that may be deemed "forward-looking statements" within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current economic and industry conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements. We identify the principal risks and uncertainties that affect our performance in our Form 10-K and other filings with the Securities and Exchange Commission.###