Check icon

Success

Your request has been successfully submitted.

HONEYWELL EXPANDS PORTFOLIO OF PRESSURE SWITCHES WITH THREE NEW SERIES PROVIDING LONG LIFE, HIGH PRODUCTIVITY AND RELIABLE SWITCHING

Up to 2 Million Life Cycle Rating IP67 Sealing Rating Allows for use in Harsh Environments Platform Design Lowers Total Cost of Ownership and Implementation Expenses Global Supply Chain Expertise Provides Fast Delivery MINNEAPOLIS February 18, 2014 - Honeywell (NYSE:HON) announced today the addition of three new series to its pressure switch portfolio: the HP Series, HE Series and LE Series. The new Pressure Switches from Honeywell Sensing and Control provide high burst pressure ranges, a long life cycle rating and IP67 sealing, enhancing durability and reliability. Pressure switches are often installed into challenging applications with wide operating ranges and specific switching requirements. High burst pressure and up to 2 million life cycle ratings allow the switch to operate and survive in demanding applications and ensure long life and reliable switching. These features can help to protect critical systems, reduce OEM warranty costs and end-user downtime. Pressure switches are also often exposed to harsh environmental conditions and washing applications which can result in damaging water ingress. Honeywell's pressure switches include IP67 sealing to improve durability and prevent water ingress from causing the switch to fail. "Honeywell's platform design allows us to quickly adapt to our customers' unique needs," said Wade Wessels, global product marketing manager. "This results in customers receiving product samples within two weeks of ordering, and within four weeks for production units.Additionally, this expanded modular portfolio reduces total cost of ownership and helps to protect operators and critical equipment subsystems."Honeywell Announces New Pressure Switches A comprehensive selection of ports, electrical terminations and compatibility with a variety of media allow for use in most customer applications, simplifying the design-in process, eliminating tooling costs and reducing manufacturing and labor costs. The pressure switches provide a wide temperature range of -40 C to 120 C [-40 F to 248 F], and accuracy of up to 2%. The electromechanical gauge pressure on/off switches are available with either single pole single throw normally open or normally closed circuitry, or single pole double throw circuitry. They are available for use in a wide variety of applications in the industrial and transportation industries. Additional Info rmation a bout Hone yw ell's Pressu re Switches Product Datasheet High Resolution Product Image Previous Honeywell Press Releases Follow us on Twitter (@HONSensorSwitch)About Honeywell InternationalHoneywell (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; turbochargers; and performance materials. Based in Morris Township, N.J., Honeywell's shares are traded on the New York, London, and Chicago Stock Exchanges.Honeywell Sensing and Control is a leading global supplier of custom-engineered sensors, switches, machine safeguarding and other devices that offer enhanced precision, repeatability and durability to a variety of original equipment manufacturing applications across the medical, industrial, transportation, aerospace, and test and measurement segments. For more news and information on Honeywell Sensing and Control, please visit http.sensing.honeywell.com .This release contains certain statements that may be deemed "forward-looking statements" within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current economic and industry conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements. We identify the principal risks and uncertainties that affect our performance in our Form 10-K and other filings with the Securities and Exchange Commission. Press Contacts:Robyn Seykora Mark ShapiroHoneywell SRS Tech PR763-954-5378 619-249-7742 robyn.seykora@honeywell.com mshapiro@srs-techpr.com