Check icon

Success

Your request has been successfully submitted.

Honeywell Bolsters IP Camera Line with 14 New equIP Series Models

equIP Series S High Definition IP Cameras and HDZ Standard Definition PTZ Dome Provide High Quality Video and Performance For Almost Any Application MELVILLE, N.Y., April 14, 2014 Security dealers have a much broader range of options for commercial video surveillance installations with the addition of 14 new HD and Mega Pixel IP models to Honeywell's (NYSE: HON) line of equIP Series cameras. The equIP Series S is a family of IP-ready products including box cameras, IR indoor domes and rugged domes that integrate with Honeywell and third-party NVRs for complete video management.The new cameras deliver full HD video (up to 30 ips) with 720p, 1080p, 3MP or 5MP resolution for applications from small convenience and retail all the way up to large systems for campus or city surveillance. All of the cameras feature on-board SD card storage to help prevent video loss by storing locally when communication to the NVR or video service is off-line. The equIP Series S features P-Iris that enables sharper images with better clarity and contrast by optimizing the depth of field and sensitivity most suited to any application."Expanding our portfolio allows the equIP Series to truly offer an IP video solution for every installation," said Chris Koetsier, director of Product Marketing, Honeywell Security Group. "equIP series is ONVIF Profile S compatible, providing open, broad, third-party integration."The new cameras enhance Honeywell's growing line of IP video technologies, allowing dealers to provide a complete end-to-end solution. Other IP offerings include the company's MAXPRO portfolio of cloud-hosted services, NVRs and hybrid recording devices, as well as its flagship video management system and encoders. Adding the equIP Series S cameras to the line gives integrators greater flexibility when designing IP video systems that can fit a range of budgets and installations in almost any business segment.Adding to the existing 1080p HDZ, Honeywell is introducing VGA PTZ models to the family to satisfy customers' everyday end-to-end needs. The standard definition provides excellent quality video with 30X and 36X image stabilization options. The HDZ standard definition PTZ line-up reuses the flexible mounting options available today on the existing HD lineup to meet a broad variety of applications.For more information on the Honeywell equIP Series or HDZ portfolio, please visit www.honeywellvideo.com.Honeywell International (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; turbochargers; and performance materials. Based in Morris Township, N.J., Honeywell's shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit www.honeywellnow.com.This release contains certain statements that may be deemed "forward-looking statements" within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current economic and industry conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements. We identify the principal risks and uncertainties that affect our performance in our Form 10-K and other filings with the Securities and Exchange Commission.###