Check icon

Success

Your request has been successfully submitted.

Honeywell Continues to Expand Commercial Unmanned Vehicle Technology

Recent licensing agreement allows AVID to bring Honeywell’s unmanned vehicle technology to the civil market ORLANDO, Fla., May 12, 2014 – Honeywell Aerospace (NYSE: HON) and AVID LLC, an aeronautical engineering specialist, have signed a licensing agreement that enables AVID to use and sell Honeywell’s T-Hawk Micro Air Vehicle and Commercial Ducted Unmanned Vehicle technology for commercial, industrial and military applications.Honeywell’s T-Hawk Micro Air Vehicle (MAV) provides real-time situational awareness and support to personnel in hazardous environments. The unmanned MAV, which is roughly 20lbs and operates with a distinct noise, is easily assembled and deployed, requires minimal training, and is fully operational during the day or night and in most weather conditions. The T-Hawk’s combat-proven reliability and support for advanced intelligence, surveillance and reconnaissance missions has made the vehicle an ideal choice to support emergency workers at Japan’s Fukushima Daiichi nuclear power plant and soldiers deployed in Iraq and Afghanistan. Closer to home, Honeywell’s Commercial Ducted Unmanned Vehicle (cDUV) is designed to provide operational support for civilian organizations, including fire, police, and search and rescue teams.“Honeywell’s unmanned vehicle technology has provided unparalleled situational awareness to troops on the ground and workers in hazardous environments for more than seven years,” said Mike Madsen, president, Defense and Space, Honeywell Aerospace. “With the FAA expecting an active fleet of 10,000 small UAVs in the next five years, the proven reliability and operational support of Honeywell’s unmanned vehicle technology will be a great benefit for commercial customers.” “AVID has been a quality partner in the design and analysis of Honeywell’s T-Hawk and will utilize its expertise and consumer knowledge to transition the unmanned technology to commercial customers,” said Paul Gelhausen, Owner and Chief Technical Officer, AVID LLC.AVID will display the T-Hawk at the Association for Unmanned Vehicle Systems International 2014 conference and trade show, May 12–15 in Orlando. The technology will be on display at the AVID booth 2161. Visit http://www.avidaerospace.com for more information.