Check icon

Success

Your request has been successfully submitted.

With Over 10 Million VISTA® Security Systems Installed Across North America, New Honeywell Solution Provides Unprecedented Opportunities for Upgrades

VISTA Automation Module VAM Enables Affordable Local Control of Lights, Thermostats, Locks, Video Cameras and More on Mobile Devices

MELVILLE, N.Y., June 23, 2014 Honeywell (NYSE: HON) today introduced the VISTA Automation Module (VAM), which allows security dealers to offer affordable home automation to customers who own VISTA security systems. The VAM can control up to 232 Z-Wave devices including thermostats, locks and light fixtures to help installers more-easily create connected homes with security technology at the core.

The device supports up to 32 IP cameras, and a built-in web server allows homeowners to control the VAM and view live video using any web-supported device such as a smartphone or tablet while on the premises. Additionally, consumers using the award-winning Honeywell Total Connect Remote Services can control the system remotely from anywhere with an Internet connection.

With over ten million VISTA security control panels installed across North America, VAM presents an incredible opportunity for upgrades, account retention and RMR especially when combined with Honeywell Total Connect, said Alan Stoddard, senior marketing director, Honeywell Security Products Americas. Home automation has become a standard ask of homeowners today, and more security professionals are realizing it’s the most natural way to grow their businesses.

For example, dealers can offer homeowners the ability to use the VAM to lower energy costs using Z-Wave programmable thermostats. When a homeowner leaves for the day and arms the security system, for instance, a VISTA panel with a VAM can subsequently alter the thermostat settings to an energy-saving mode.

The VAM is available through security dealers across North America. For more information, please call 1-800-467-5875 or visit our website.

About Honeywell

Honeywell (http://www.honeywell.com/) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; turbochargers; and performance materials. Based in Morris Township, N.J., Honeywell's shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit http://www.honeywellnow.com/.

Contact:

Ralph Maniscalco

Honeywell

516-577-2803

ralph.maniscalco@honeywell.com