Check icon

Success

Your request has been successfully submitted.

New Honeywell Sensors Represent Next Evolution in Motion Detector Technology

Versatile PIR and DUAL TEC Line Delivers Superior Performance, Saves Time and Money with Installer-Friendly Features MELVILLE, N.Y. August 18, 2014 Honeywell (NYSE: HON) today introduced the IS3000 and DT8000 Series of hardwired sensors a portfolio of seven high-performance indoor motion detectors that satisfy the demands of virtually any installation, from the most basic residential to the most complex commercial application. Offering superior performance combined with Honeywell’s exclusive Snap & Set installation technology, the IS3000 and DT8000 Series provide outstanding premises protection while saving dealers time and money through faster, easier installs. It integrates fully with Honeywell Total Connect Remote Services when used with VISTA control panels, providing dealers with an excellent opportunity to earn additional recurring monthly revenue (RMR).Superior Performance These are the best performing indoor hardwired sensors we’ve ever built, with significant advancements that represent a real evolution in motion detection technology, said John Kovach, director, product management, Honeywell Security. We’ve incorporated world-class mirror optics in select models that provide more accurate detection, enhanced anti-masking capabilities, more robust pet immunity, better high temperature performance and more. They provide the security professional with outstanding options for protecting any home or business.Advanced Mirror Optics: Provides superior accuracy at lower energy thresholds for better detection and fewer false alarms High Temperature Detection: Delivers 25% better detection range than leading competitors in high-temperature environments delivering excellent performance in warehouses and factories heated to 95 F (35 C) when field-tested Robust Pet Immunity: Can reliably distinguish between human intruders and dogs weighing up to 100 lbs reducing false alarms without compromising catch detection True, Sustained Compliant Anti-Masking: Provides superior protection against intruders attempting to block the field of view with sprays or liquids, making it excellent for high-risk commercial settings like banks and jewelry stores Superior White Light Immunity: A patented black bug guard and advanced optics provide 6,500 lux of white light immunity, reducing false alarms caused by lights, flashlights or reflective objects.Installer-Friendly Features
  • We know that time is money, and our Snap & Set installation technology can save dealers both, said Kovach. From a warm-up period of less than a minute to features that reduce time on the ladder and make wiring and mounting a snap, everything has been designed to make installations faster and easier.
  • Snap-Open Case: Two-piece ergonomic enclosure requires no special tools to open
  • Snap-in Place Screw Retention: Patented, low-profile inserts nested in the rear cover secure screws in place, letting installers keep hands free to level and mount the device
  • Snap-in Wiring Terminal: Enables a seamless connection and speeds up wiring time
  • Snap Walk Test: Triggers walk test mode with the flick of a flashlight, reducing the number of trips to the sensor and the ladder during installation
  • Snap and Select End-of-Line (EOL) Resistors: Auto-calibrates the required resistor value with the flip of a switch, eliminates splicing and crimping
  • Choice of Seven Models
DUAL TEC sensors which combine microwave and PIR to accurately distinguish between real intruders and false alarms were pioneered by Honeywell over 30 years ago setting the industry benchmark and helping give rise to what has become a standard security offering. With seven new models to choose from, there’s a PIR or DUAL TEC to suit the requirements of any indoor residential or commercial application. All of the sensors boast a sleek, modern look and are compatible with the industry’s leading security panels.
  • IS3035PIR and DT8035 DUAL TEC: Well suited for residential environments
  • IS3050 PIR, DT8035 and DT8050 DUAL TEC: Ideal for small commercial and larger, high-end luxury homes requiring a higher grade of security
  • DT8050M DUAL TEC with Mirror Optics: Suitable for commercial settings such as storage facilities, warehouses and other harsh environments
  • IS3050A PIR and DT8050A DUAL TEC with Anti-Masking and Mirror Optics: Excellent for high-security commercial environments where masking and false alarm immunity are a concern, such as museums, banks and jewelry stores
We’ve built upon decades of innovation to design the IS3000 and DT8000 Series resulting in a line that offers best-in-class performance and installation features that save time, money and deliver a great out-of-the-box experience, explained Kovach.For more information, please call 1-800-467-5875 or visit www.honeywell.com/securityAbout HoneywellHoneywell (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; turbochargers; and performance materials. Based in Morris Township, N.J., Honeywell's shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit www.honeywellnow.com.Contact:Ralph ManiscalcoHoneywell516-577-2803ralph.maniscalco@honeywell.com