Honeywell Aerospace’s (NYSE: HON)
Ovation Select cabin management system has been selected by PATS Aircraft Systems for installation on a “VVIP” (very VIP) Boeing Business Jet II (a 737-800 configured as a business aircraft). As the ultimate solution for high-definition entertainment, business productivity and connectivity – Ovation Select is ideal for “VVIP” business jet operators.Ovation Select is an all-digital, total cabin management system that allows passengers to control both in-flight entertainment and environmental conditions. This includes being able to adjust lighting, seats, temperature, galley and window shades with a simple touch-screen interface at the seat, or from the convenience of a mobile electronic device. This new aircraft is the sixth Boeing Business Jet to fly with Ovation Select It joins more than 90 aircraft worldwide that are also currently equipped with the integrated cabin management system, including the Boeing 777; the Bombardier Global Express; the Embraer Legacy 500, the Legacy 650 and the Lineage 1000; the Dassault Falcon 900; the Falcon 7X and the Gulfstream G550. Delivery to the customer is set for late 2015. For more information on PATS Aircraft, please visit
patsaircraft.com. And for more information on Honeywell Aerospace, please visit
aerospace.honeywell.com.
Media Contact:Gwennie CheungHoneywell Aerospace+1-646-589-1741
gwennie.cheung@honeywell.com