Check icon

Success

Your request has been successfully submitted.

ISC East 2014: Honeywell Previews Latest Products For The Connected Home And Business

November 12, 2014 WHAT:Media members attending ISC East 2014, November 19 20, in New York City are invited to visit Honeywell Security Group (Booth No. 500) for a look at the latest home automation advancements and new integrated security products for commercial end users and custom electronics professionals.Honeywell will highlight its newest connected home and business technologies, including:
  • Honeywell Total Connect™ Tracking Services (GPS): Employs GPS technology to let home and business owners remotely track vehicles and assets in real-time using their personal computers and smart devices. The service is great way to keep tabs on family members and employees, know if speed limits or predetermined geographic boundaries have been exceeded and recover missing vehicles and lost or stolen goods. Compatible with passenger cars, light trucks, service vans, jet skis, boats, ATVs, motorcycles, construction equipment, shipping containers, generators heavy machinery and more, Honeywell Total Connect Tracking Services can be deployed in countless scenarioshelping dealers grow their RMR by reaching customers they never could before. It can be offered as a standalone solution or combined with security video and energy management from one seamless, integrated platform. o Website
  • Tuxedo Touch™ with Voice: Voice command capabilities turn the home of the future into the home of the present with Honeywell's latest version of Tuxedo Touch. It responds to simple speech commands literally giving homeowners a voice by enabling convenient, hands-free operation. By simply saying "Hello Tuxedo" and using select, built-in commands like "Wake Up" or "Bedtime," they can control security, lights and locks as well as save energy without having to lift a finger. It also features video viewing and recording capabilities. Tuxedo Touch is an excellent way for custom electronics professionals and security dealers alike to expand their offerings combining a brilliant, 7" touchscreen and automation controller into one easy-to-use unit. o Website o Hi-Res Images o Video Library
  • LYNX Touch 7000: Honeywell's all-in-one home security and automation system supports video viewing right on its dynamic, 7" full-color touchscreen letting security dealers sell up to four cameras on every single installation and providing homeowners with a great user experience right out of the box. New lifestyle and control features add greater dimension to the connected home by making it "smarter." For example, it can be programmed to trigger scenes to occur at dusk and dawn, taking into account seasonal changes in sunrise and sunset. LYNX Touch 7000 can control everything from lights and thermostats as well as provide garage door notification and tornado alerts. When paired with Z-Wave® sensors, it can close main water valves when water is detected potentially averting and minimizing the damages and costs associated with flooding. o Website o Hi-Res Images o Video Library
  • Performance Series IP Kits: Honeywell's embedded network video recorder (NVR) gives homeowners more options for upgrading their surveillance systems. The NVR comes with four ball or bullet cameras in ready-to-install kits, ideal for smaller installations and users interested in affordable ways to upgrade to high-quality, end-to-end IP video systems. Additional features include Power-over-Ethernet for simplified installation and programmable e-mail alerts to alert homeowners of motion detection. o Website o Hi-Res Images
  • WIN-PAK® 4.0: Honeywell's latest WIN-PAK integrated security system allows integrators to easily create a connected business environment to meet a broad spectrum of user needs from entry level to multi-location applications. The three versions of WIN-PAK 4.0 XE, SE and PE accommodate a range of needs, from access control only to a fully integrated security system. o Website
  • NetAXS®-123 5.0 EVL: Honeywell's web-based modular access control system lets integrators provide customers with simple, scalable and affordable access control making it easier for small to mid-sized businesses to secure their doors. The system's modular design allows businesses to purchase only as much access control as needed, down to the specific number of doors, making it easy to add more doors at any time. Ethernet virtual loop (EVL) technology eliminates the need for long runs of multiple cables by replacing them with just one PoE cable per door, reducing installation time and costs. The scalable system allows customers to expand access control as their individual business needs changes. o Website
WHERE: ISC East Booth No. 500TO REQUEST A PRIVATE TECHNOLOGY DEMONSTRATION, CONTACT: Ralph Maniscalco: (631) 871-1060 or ralph.maniscalco@honeywell.com Katherine Hauser: (952) 346-6044 or khauser@webershandwick.com
###