Check icon

Success

Your request has been successfully submitted.

Honeywell Launches Miller-H Design Fall Arrest Kits

France, 7th July, 2015 Honeywell (NYSE:HON) today launched six new Miller H-Design™ ready-to-use fall protection kits. Specifically designed for the construction and general manufacturing industries and associated working-at-height trades, such as scaffolding and cherry picking, the new kits include the highly innovative Miller H-Design harness."Self-contained, quick and easy-to-use, the fall arrest kits are ideal for tasks such as working on roofs, at edges and on scaffolds, as well as work with low fall clearance situations," said Cline Verdot, product manager-Fall Protection for Honeywell Safety Products, EMEA. "Specially created to deliver a complete solution, the new kits make it easy to select the right harness or vital supplementary equipment, such as lanyards or lifeline attachments. Simply match the kit to the task being undertaken and everything you need is supplied."Central to each kit is the Miller H-Design harness, which is manufactured to meet EN 361:2002 standards for fall arrest harnesses and ensures comfort and flexibility for the user. Each kit comes complete with its own bespoke fall arrest equipment specific to the task in hand. For some kits, customers can choose between two harness options; one with only a dorsal attachment or another with two additional large, thin sternal webbing loops. Depending upon attachment preferences and requirements, each kit is supplied fully self-contained in either a backpack or case.You can learn more about the Miller H-Design fall arrest kits by visiting http://hwll.co/fallprotectionUK