Check icon

Success

Your request has been successfully submitted.

Honeywell Introduces MultiRAE Benzene Wireless Portable Gas Monitor

San Jose, Calif. – Oct. 29, 2015 – Honeywell (NYSE: HON), the leader in wirelessly connected gas and radiation detection solutions, today introduced MultiRAE Benzene, the industry’s first wireless portable six-gas monitor with a benzene-specific, snapshot measurement designed to protect worker safety in hazardous environments.The new MultiRAE Benzene includes an innovative six-tube cartridge—called RAE SepTube TM Cartridge—that operates in conjunction with the unit’s photoionization (PID) sensor. The MultiRAE Benzene measures benzene in the 0.1 to 200 ppm range while the RAE SepTube TM Cartridge filters out other volatile organic compounds (VOCs) and gases, eliminating cross-interference, a long-time problem in benzene-specific detection.The benzene detection capability is one element of a unique, one-to-five-sensor module with interchangeable electrochemical, combustible and PID sensors to protect users from a broad range of toxic and combustible gases and VOCs.Multi-RAE Benzene provides real-time, wireless access to instrument readings and alarm conditions, including a man-down scenario.“Benzene snapshot specific measurement combined with a six-gas portable monitor adds a critical component to what already is the industry’s leading portable gas monitor for industrial safety managers,” said Gautier Mallet, product manager for Honeywell Industrial Safety. “Now plant managers can provide a higher degree of protection for their workers while increasing operational efficiency. With snapshot benzene measurement, MultiRAE Benzene allows confined space pre-screening with one instrument rather than two, and can quickly evaluate potential benzene sources.”Other MultiRAE features of note include: wireless connectivity as a standalone or networkable solution; intelligent, field-replaceable sensors including oxygen, LEL combustibles, hydrogen sulfide, sulfur dioxide and others; up to six months’ datalogging; automatic bump test and calibration (with AutoRAE2) and stainless-steel housing with IP-65 water/dust ingress protection.The MultiRAE Benzene has been certified for intrinsic safety CSA for Class I, Division 1, Groups A, B, C, and D, T4 hazardous atmospheres as well as IECEX /ATEX Ex ia IIC T4 Ga. About Honeywell Honeywell ( www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; turbochargers; and performance materials. Based in Morris Township, N.J., Honeywell's shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit www.honeywellnow.com.