Check icon

Success

Your request has been successfully submitted.

Honeywell Announces Miller Duraseal Self Retracting Lifeline For Harsh Environments Oil, Gas, Mining, Petrochemical

Honeywell (NYSE:HON) introduced today the Miller DuraSeal™ Self-Retracting Lifeline (SRL), designed to provide greater reliability and safety in the harshest environments including onshore and offshore oil and gas, mining, and petrochemical sites. The DuraSeal SRL introduces patent-pending sealed technology that prevents contaminants from entering the mechanism earning the design an IP69K certification, the industry's highest sealed technology rating and ensures that the self-retracting lifeline's brake system, power spring and bearings are never exposed to debris, water or chemicals. The DuraSeal SRL includes many other advanced, practical features. The braking system is designed to withstand multiple falls. The unit installs and transports easier and quick, low-cost lifeline replacements in the field are possible. Engineered to be up to 30% lighter in weight than competitive sealed SRLs, the DuraSeal reduces user fatigue and increases productivity. With a weight capacity of 420 lbs. (180 kg), the DuraSeal provides protection for a wider range of workers who often carry heavy tools. The DuraSeal requires no annual recertification, keeping the product in the field longer while increasing the safety of workers. For more information, visit http://hwll.co/duraseal, contact your nearest Miller/Honeywell distributor, or call Honeywell Customer Care in the US at 800-430-5490 or in Canada at 888-212-7233. About Honeywell Industrial Safety Honeywell Industrial Safety (HIS), part of Honeywell Automation and Control Solutions, provides comprehensive solutions to help organizations manage workplace safety in an increasingly complex world. HIS helps organizations with connected, real-time safety intelligence to respond to safety threats, manage risk to the business and improve productivity. In addition to offering the broadest range of industrial safety products from personal protection gear for a worker's eyes, ears and heads, to fall protection harnesses and respiratory protection, software, first responder gear and toxic gas monitors HIS helps organizations make better decisions by connecting sensors throughout customers' operations to deliver an accurate picture of safety at all times. Miller (www.millerfallprotection.com), a component of HIS, is a world leading brand in fall protection solutions, including: personal fall protection equipment; engineered fall arrest systems; and professional services including training, audits, consulting, product inspection and repairs.