Check icon

Success

Your request has been successfully submitted.

Honeywell's Newest Magnetoresistive Sensors Feature The Industry's Highest Sensitivity

FORT MILL, S.C., Dec. 10, 2015 – The newest additions to Honeywell’s (NYSE: HON) line of magnetoresistive technologies feature highly sensitive sensor integrated circuits (ICs),which offer design engineers more flexibility for creating a range of industrial, medical and white goods devices.

The Standard Power Series – which includes four new sensor ICs – offers a sensitivity of 11 Gauss max, making the sensors among the most highly sensitive in their class for standardpower applications. This allows for design with larger air gaps between the sensor IC and the magnet or for the design engineers to decrease the total cost of their designs by using smaller, less expensive magnets. In addition to high sensitivity, the Standard Power Series Sensor ICs also feature a solidstate, non-contact, no-glass design that makes them durable and reliable. Their supply voltagerange (3 Vdc-24 Vdc), omnipolar operation, various package options and wide operating temperature range ( -40 to 185 degrees Fahrenheit, or -40 °C to 85 °C ) simplify the design-inprocesses for wired applications.

Potential applications include everything from flow sensing in HVAC and anti-tamper detection in utility meters, to RPM sensing in exercise equipment and door position detection.“Market conditions and a greater demand for more-compact devices have many engineers looking for alternative components that simplify their designs without straining budgets,”said Joshua Edberg, director of packaged sensors, Honeywell Sensing and Productivity Solutions. “The new Standard Power Series Sensor ICs provide strong alternatives to Hall-effect ICs at a time when rare earth magnet prices are high. They also are solid alternatives to reed switches when high reliability and durability are major considerations.”

• For more information about the Standard Power Series, visit Honeywell Sensing and Productivity Solutions on the Web.

• To download the datasheet, visit the product webpage.

Honeywell (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes, and industry; turbochargers; and performance materials. For more news and information on Honeywell, please visit www.honeywellnow.com.

Honeywell Sensing and Productivity Solutions (S&PS) is a global leader providing custom engineered sensors, switches and controls, and productivity solutions built around our highperformance data collection hardware including rugged mobile computers, voice-enabled software, bar code scanners, radio frequency identification (RFID) and workflow printing solutions. Our solutions serve customers in aerospace, automotive, field service, healthcare, industrial, manufacturing, medical, retail, supply chain, test and measurement, and transportation and logistics markets.

We provide unparalleled precision and durability that improves efficiency, increases operational productivity and enhances customer service capabilities. For more information on Honeywell sensing products, visit http://sensing.honeywell.com and on Honeywell productivity solutions visit http://www.honeywellaidc.com.

Eric Krantz
Safety and Productivity Solutions
+1 704 780 0493  - Mobile