Honeywell Secure Media Exchange

USBs and plug-in hardware may be necessary when updating or patching on-premise systems, but the potential risks that come with them are not. Honeywell Secure Media Exchange (SMX) is a cyber-physical solution that enables enforceable enterprise USB and removable media protection.

High-performance data centre environment designed to support secure, scalable and reliable digital operations.
Side profile photo of intelligent thinking guessing woman working in late evening, shift instead of her colleague system administrator

USBs and plug-in hardware may be necessary when updating or patching on-premise systems, but the potential risks that come with them are not. Honeywell Secure Media Exchange (SMX) is a cyber-physical solution that enables enforceable enterprise USB and removable media protection.

AI-Powered OT Defense: Detect, Hunt, and Respond Smarter

Honeywell Cyber Proactive Defense uses AI and machine learning to deliver continuous monitoring, advanced threat hunting, and expert analysis. It helps detect and respond to OT cyber threats before they impact operations, reduces false positives, and strengthens your OT network’s resilience—empowering smarter, faster, and more accurate cyber defense.

Video thumbnail
00:00
-00:00

Stop threats, not operations.

Worms, Trojans, viruses and malware can often go completely unnoticed if delivered through a removable device like a USB or a plug-in hardware. Honeywell SMX uses on-prem hardware solutions, backed by threat intelligence software, to help security personnel scan and quarantine removable media before entering an industrial site. It also provides USB- port lockdown for on-site devices like laptops and servers.

 

Video thumbnail
00:00
-00:00
Digital scanning interface showing device analysis progress with zero issues detected

Simply Scan to Stop Threats Before They Enter Your OT Environment

Honeywell SMX scans, analyzes and secures removable media like USBs, SD cards and plug-in hardware before they connect to your systems. Better enforce policies and  compliance with just a simple scan.

Cyber threat analysis dashboard displaying malicious file detection and security metrics

Backed by Honeywell Cyber Threat Intelligence and Google Intelligence

Honeywell SMX combines capabilities from Honeywell Cyber Threat Intelligence and Google Threat Intelligence (GTI) to provide near real-time detection, policy enforcement and secure media handling - without disrupting operations. When combined with SMX, GTI enhances threat detection by adding global, near real-time context to local media control - enabling faster, smarter decision making before threats ever reach your OT environment. It’s used at hundreds of sites worldwide to protect critical infrastructure from media-borne threats.

Digital interface showing drive scan at thirty five percent with detected security issues

Tough Enough for the Toughest Environments

Honeywell SMX hardware features rugged, portable form factors designed for industrial sites, enabling secure scanning and control in the field.

Frequently Asked Questions

The Honeywell Secure Media Exchange (SMX) is composed of four key components: the SMX Gateway (or scanning kiosk), the Cyber Threat Engine, the Enterprise Threat Management Portal, and the SMX Client enforcement driver. 

SMX is designed to reduce cybersecurity risks and business disruptions for industrial organizations by enhancing protections for removable media, such as USBs. It helps organizations manage USB ports within their facilities to mitigate cyber risks associated with unauthorized use. SMX is designed to detect malware and other security threats before they can be transmitted to critical infrastructure via USBs.

Honeywell's Cyber Threat Engine is designed to enhance cyber threat detection capabilities in industrial and critical infrastructure environments. SMX leverages a collection of Honeywell and third-party threat data, and threat detection components focused on OT environments. The Cyber Threat Engine is designed to provide malware detection and analysis capabilities that complement threat data sources from industry-leading security companies. Our service is designed to be fully managed and updated by the cybersecurity team at Honeywell.

Google Threat Intelligence is designed to be one of the leading cybersecurity companies that provides the Cyber Threat Engine with enriched threat intelligence. With the integration of Google Threat Intelligence (GTI), the Cyber Threat Engine is designed to offer the following capabilities, features, and enhancements in addition to the existing offerings:

  • File upload and advanced malware analysis capabilities
  • Contextual analysis and threat information
  • IOC (Indicator of Compromise) reputation and enrichment capabilities
  • Adversary Tactics and Techniques Detection (ATTD)
  • Executive and detailed reports
  • Integrated dashboard for threat insights
  • Integration with SOC/SIEM/SOAR tools to automate analysis
  • Identification and prioritization of threats

Your OT Cybersecurity Journey Starts Here

We’re ready to partner with you on your OT cybersecurity journey – speak to our experts