Optimize your turbomachinery control performance
Turbomachinery control applications designed to maximize capacity, operability, efficiency and reliability.
CCC Control Software
Purpose built turbomachinery control systems for maximum performance and reliability.
CCC Pro Built Control Software
Our Control Software applications offer integrated solutions for managing and optimizing turbomachinery processes. With features like antisurge control, performance control, and load-sharing, CCC’s algorithms ensure your equipment operates at peak efficiency and safety. Our software is engineered for seamless integration, reducing complexity while maximizing control over critical machinery.
DRIVEN EQUIPMENT
-
COMPRESSORS
Antisurge Control
CCC Antisurge Control application protects the compressors from surge while minimizing recycle and energy consumption. Feed-forward control responses and muti-variable control allows to maximize...
-
COMPRESSORS
Performance Control
CCC Performance Control application modules compressor performance to control and limit process variables around the machine. Coordinated control with other applications provides proven...
-
COMPRESSORS
Quench Control
CCC Quench Control application modules the multi-phase gas/liquid quench flow to provide the correct amount of cooling and control temperature in the recycle line. Built-in saturation curves of the...
-
GENERATOR
Generator Control
CCC Generator Control application provides isochronous or droop control for industrial generator units connected to the local bus and utility grid. Fast reaction to breaker trips minimizes impact...
-
STEAM TURBINE
Speed Control
CCC Speed Control application precisely regulates the rotational speed of the steam turbine. Automated startup sequences bring the turbine online passing through warm-up conditions and critical...
-
STEAM TURBINE
Extraction Control
CCC Extraction Control application accurately maintain the pressure or flow in the steam extraction headers. Coordinated and feed-forward control with the Speed Control application simultaneously...
-
GAS TURBINE
Fuel Control
CCC Fuel Control application typically regulates power turbine speed by varying the fuel flow. A nozzle control application may be used on some two-shaft gas turbines with a variable-position vanes...
-
EXPANDER
Expander Control
CCC Expander Control application provides coordinated control of the expander inlet guide vanes and Joule-Thompson valve and compressor antisurge valve for API 617 expander-recompressor or...
-
EXPANDER
Power Recovery Train Control
CCC Power Recovery Train Control application regulates the inlet guide vanes and bypass valve for the hot gas expander to maintain proper flow and pressure for the catalyst regenerator. The control...
-
VORECON VARIABLE SPEED COUPLING
Vorecon Speed Control
CCC Vorecon Speed Control application modulates the torque converter inlet guide vanes (IGVs) within the variable-speed coupler to maintain the speed of the compressor at the desired set point....