Optimize your turbomachinery control performance.

Purpose built turbomachinery control systems to maximize controllability, security and connectivity.

CCC Pro Built Control Systems

Purpose built turbomachinery control systems for maximum performance and reliability.

Designed to maximize availability

CCC products are purpose-built to drive some of the most critical equipment in your process - turbomachinery trains. From power supplies through I/O processing, to system communications, modular redundant architecture of CCC hardware ensures your turbomachinery and process keep running.

Uncompromising performance

One of the most important keywords to look for when selecting your next turbomachinery control platform is deterministic loop execution. Turbomachinery control is a time-critical application where each loop must be executed precisely at a specified interval to produce fast and smooth control responses. CCC's purpose-built hardware platforms, paired with field-proven control applications, allow us to maximize operating envelopes by reducing control margins while maintaining a steady process.

Developed, tested, and supported as a system

In the turbomachinery control field, where interactions between control loops occur in a matter of milliseconds, the requirement to design and test the solution as a system is paramount. CCC's philosophy to own the lifecycle of the entire control system - including hardware, software, and control applications - enables us to develop robust control solutions with global support like no other.

Designed for Cybersecurity

Prodigy is certified for ISASecure® Component Security Assurance (CSA) 1.0.0 Capability Security Level 2, in conformance with ISA/IEC 62443-4-2 cybersecurity standard. Other CCC latest products are being designed and tested to the standard of ISA/IEC 62443-4-2.

Find Prodigy certification

Connectivity to the World

CCC control systems are supporting multiple communication protocols for connection with supervisory and enterprise systems. Bring high resolution data in front of subject matter experts wherever they are.

Migration Solutions

Minimize risk and cost with simple plug-in migration solution to extend lifecycle of existing CCC control systems. Enhance existing system with latest security and connectivity capabilities.

CCC Pro Built Control Systems

  • Prodigy®

    Prodigy® is CCC’s next-generation control platform, built for best performance, scalability and security. It controls every turbomachinery and their auxiliary systems

  • Vanguard S5 ProVanguard S5 Pro offers a plug-in hardware migration for maximum lifecycle extension of your existing Series 5 Vanguard control system. 

  • Vanguard S5P

    Vanguard S5P offers an embedded software upgrade for extending lifecycle of existing Series 5 Vanguard control system. 

  • Series 5M

    Series 5M is designed for seamless migration from legacy Series 4 controllers. It retains existing panel and wiring, offering a smooth, low-risk upgrade with minimal downtime. 

  • S3 Pro

    S3 Pro is a next-generation turbomachinery controller that modernizes legacy Series 3 systems with advanced control, built-in touchscreen visibility, seamless connectivity.

  • Series 3++

    The Series 3++ provides a plug-and-play solution for upgrading from older Series 3 and Series 3Plus controllers. It requires no panel modifications and retains the same trusted control algorithms.

  • Vantage GX(XC)

    Vantage GX(XC) provides pre-programmed configurable control for smaller steam turbines. Support extraction and generator control with a pre-defined numbers of I/Os. 

  • Control Firewall

    CCC’s Control Firewall provides additional cybersecurity for existing and new CCC Pro Built controllers.