Turbomachinery dynamic simulation studies

High-fidelity simulation services to help you start up faster, reduce risk, and maximize performance

Reduce project costs, accelerate time to value, and gain operational confidence with the most trusted name in turbomachinery control.

CCC’s Turbomachinery Dynamic Simulation Studies enable high-fidelity modeling, early risk detection, and real-time control validation, even before your system is live. Whether you're commissioning a new plant or optimizing an existing asset, our integrated approach accelerates deployment and minimizes costly surprises.

Key Benefits Across Project Phases

Dynamic simulations are essential across project phases to enhance efficiency, minimize costs, and enable informed decision-making that improves design integrity and operational performance. These advanced simulation techniques play a critical role from Front-End Engineering Design (FEED) through ongoing operations by addressing potential challenges and optimizing processes. The result is successful project delivery and optimal operational readiness through comprehensive simulation-driven insights.

  • EPC phase – Size valves and define instrument ranges using dynamic simulation to eliminate costly, late-stage surprises
  • Commissioning – Virtually test and fine-tune control logic ahead of deployment to minimize startup risks, reduce on-site tuning time, and accelerate commissioning.
  • Operation – Leverage validated models for hands-on operator training, real-time troubleshooting, and ongoing performance optimization
     

Who is it for?
 

For Greenfield Projects
  • Virtually test and fine-tune designs before procurement.
  • Ensure seamless integration between process, controls, and rotating equipment.
  • Reduce onsite effort with pre-validated control logic, configured through high-fidelity virtual testing.
  • Validate safety logic and emergency procedures in a controlled virtual setting.
For Brownfield Projects
  • Validate the impact of proposed system changes before implementation
  • Uncover root causes of long-standing issues using high-fidelity modeling
  • Reduce downtime with virtual testing of startup and shutdown sequences
  • Extend asset life through smarter tuning and safer operating strategies

 Heat Pump Compressor, Ethylene Plant - System response simulation

Video thumbnail
00:00
-00:00

Integrated Simulation Services

Turbomachinery Dynamic Simulation Studies combine high-fidelity process modeling with real control system emulation to help teams test, tune, and validate turbomachinery control strategies before commissioning. Here’s how it works:

  • Scope definition and data collection – Establish study objectives, define scenarios, and gather essential process, equipment, and operational data.
  • Model development – Build and validate high-fidelity dynamic models in UniSim®, including integration with the CCC Emulator for real control logic testing.
  • Control system pre-tuning – Fine-tune control strategies in a virtual environment for faster, smoother plant startup.
  • Simulation planning – Document simulation run procedures based on proposed design and intended objectives of the study
  • Simulation execution – Execute simulation runs for the defined range of operating and emergency scenarios
  • Comprehensive deliverables – Receive detailed reports, configuration backups, and simulation artifacts to support engineering and commissioning.
  • Seamless control deployment – Transfer pre-validated control parameters directly to the final system to reduce commissioning effort.
  • Engineering design support – Access expert consulting for validation of piping, instrumentation, and mechanical equipment design.

This integrated approach enables better design decisions, early issue detection, and confident deployment, helping teams accelerate startup, reduce project costs, and ensure reliable long-term operation.

What Problem Does It Solve?
 

CCC’s Turbomachinery Dynamic Simulation Studies mitigate these risks by verifying instrument location and sizing, piping layout, control strategies and tuning in a virtual setting at each phase of the project and asset lifecycle. You can:

  • Avoid late-stage design changes and costs
  • Pre-tune control systems to shorten commissioning
  • Reduce first-startup risk and duration
  • Maximize uptime and production
  • Reduce energy consumption and emissions
  • Troubleshoot existing assets without process disruption