Modular Gas Processing Solutions

Fast, flexible modular gas processing

Pre-engineered modular units designed to help remove contaminants, increase NGL recovery and reduce project timelines.

Industrial vacuum gas oil processing facility or power plant facility with interconnected pipelines, steel platforms, structural supports and large processing vessels.
Focused plant worker in overalls, with protective helmet on head and antiphons on ears using tablet for checking machine.

Pre-engineered modular units designed to help remove contaminants, increase NGL recovery and reduce project timelines.

 

Fast, flexible solutions for natural gas treatment and processing

 

With plants installed globally, Honeywell UOP modular solutions are designed to deliver reliable performance for both onshore and offshore applications. Pre-engineered, factory-built designs help reduce cost, construction time and site labor. Units can ship by truck or barge to remote locations and can be installed rapidly on prepared worksites.
Modular LNG plant pretreatment solutions are designed to help remove impurities upstream of liquefaction, which may support improved operations. Natural gas treatment systems can help remove contaminants and may increase natural gas liquid (NGL) recovery, handle changing feed compositions and operate in ethane recovery or rejection mode.

 

Speed time to profitability with fast-track NGL recovery units

Modular fractionation plants can deliver in as little as 40 weeks, which may help accelerate ROI.1

  • Pre-engineered modules
  • Units ship by truck, train, barge or ship — even to remote locations
  • May help reduce site construction time compared to traditional stick-built approaches
Liquid chemical tank terminal, Storage of liquid chemical and petrochemical products tank, Aerial view at night.

Remove harmful contaminants cost-effectively

Honeywell UOP’s established natural gas treatment technologies are designed to help protect downstream equipment by removing acid gas, mercury and water from streams while helping to reduce costs.

  • Pre-fabricated designs help cut engineering costs
  • Designed to support more predictable timelines and operating costs
  • Uniform design helps lower training requirements
Large industrial refinery with processing towers and pipeline infrastructure supporting reliable and efficient plant operations.

Compact LNG processing for fast installation and start-up

Modular LNG plant pretreatment systems are engineered for speed, which may help monetize natural gas on a faster timeline.

  • Can remove impurities upstream of liquefaction
  • Truckable and large modules available
  • Efficient fabrication in controlled environments
  • Cooperative liquefaction technology agreements offer strategic partnership opportunities

Modular sulfur recovery can help reduce sulfur emissions

UOP modular sulfur recovery units are designed to help remove sulfur from natural gas streams while helping generate marketable byproduct revenue.

  • Designed to support air quality efforts by recovering sulfur compounds, which may help address applicable compliance requirements
  • Streamlined design and fabrication can help reduce project timelines

Frequently Asked Questions About Modular Gas Processing Solutions

Modular units can handle varied gas compositions from lean to rich streams, providing flexibility as field conditions evolve over time. These systems can accommodate:

  • Ethane recovery or rejection operations
  • Changing gas compositions over field life
  • Remote locations requiring truck or barge delivery

UOP Russell cryogenic plants can adjust to composition changes and switch between ethane recovery or rejection modes based on current commodity pricing conditions.

Pre-engineered, factory-built modules help accelerate project timelines while being designed to support more predictable costs and schedules.

  • Deliveries in as little as 40 weeks
  • Controlled environment fabrication helps improve quality
  • Site construction time can be reduced compared to traditional stick-built approaches
  • Reduced site labor helps cut delays
  • Modules ship by truck or barge to remote sites

Each module undergoes comprehensive factory testing before shipment, which is intended to help verify operational readiness and may help reduce commissioning time.

Modular units can integrate with existing infrastructure and may help reduce facility modifications and shutdowns.

  • Standard interconnection points for utilities
  • Designed to be compatible with upstream gathering and downstream pipelines
  • Designed to meet pipeline specifications
  • Can supplement or replace existing capacity
  • Expandable with additional modules as production grows

UOP engineers work with your operations team to configure systems that accommodate existing utility pressures, temperatures and connection points.

Build with field-tested modular technology

Find modular units designed to help reduce both time to market and operating costs

Sources:

1-3 Modular LNG recovery