Specialty adsorbents

Air separation

Improve performance in air separation plant pre-purification units

Honeywell UOP adsorbents for air separation and other industrial gas plants help improve your process economics. The high adsorption capacity and selectivity of these adsorbents can reduce capital and operating costs for plants producing high purity gases such as oxygen, nitrogen, hydrogen and carbon monoxide.

Oxygen production solutions

UOP offers a full portfolio of high-capacity molecular sieve and activated alumina adsorbents for cryogenic and non-cryogenic air separation processes. The latest generation products are engineered to provide high capacity and selectivity for improved plant economics and greater operational flexibility.

Hydrogen production solutions

UOP MOLSIVTM adsorbents play a key role in the design of efficient processes for purifying synthesis gas (syngas) streams prior to downstream processing. The high efficiency of MOLSIV adsorbents also improves the economics of PSA H2 processes. These highly selective adsorbents remove impurities to very low levels, enabling the production of H2 with greater than 99.9 percent purity.

 

With a broad portfolio of air separation adsorbents, UOP experts can help determine the right solution for your needs.

For cryogenic O2 plants:

  • MOLSIV™ 13X APG adsorbent with high dynamic water and CO2 adsorption capacity
  • MOLSIV APG-IIA with enhanced CO2adsorption capacity
  • MOLSIV APG III adsorbent for optimum CO2 adsorption capacity

For non-cryogenic O2 plants:

  • MOLSIV PSAO2 HP for PSA units
  • MOLSIV PSAO2XP with enhanced performance for PSA units
  • VSA-10, an advanced LiX adsorbent for VSA plants

For syngas purification units:

  • Adsorbents with high adsorption capacity for water and CO2 and optimum physical properties. Please contact your sales representative for more information.
Downloads  (1)
Downloads  (1)
UOP Adsorbent Solutions Brochure
Download File Multiple Download been Selected

Ready To Connect?

Contact us to schedule a meeting with our sales team to discuss how
Honeywell Technologies UOP can help you.